USB 2.0/3.0 connection, 1 module, straight outlet, with connection cable
Type MTG-U3A F SWGR1
Item no. 6104925
EAN 4012195899709



Item no. / Type
Outlet direction
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one USB 3.0 connection socket, straight cable outlet, with labelling panel, short USB 3.0 type A connection cable, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | yes |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | USB |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Straight |
| Product series | BlackLine, Modul 45® Multimedia |
Environmental Data
0,3394 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3394 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-U3A S SWGR1
USB
Black-grey; RAL 7021
Straight
6104877
MTS-U3A S SWGR1
USB
Black-grey; RAL 7021
Sloping
6104889
MTG-U3A F SWGR1
USB
Black-grey; RAL 7021
Straight
6104925
MTS-U3A F SWGR1
USB
Black-grey; RAL 7021
Sloping
6104937
Outlet direction
MTG-U3A S SWGR1
Item no.
6104877
Use
USB
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-U3A S SWGR1
Item no.
6104889
Use
USB
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-U3A F SWGR1
Item no.
6104925
Use
USB
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-U3A F SWGR1
Item no.
6104937
Use
USB
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


