USB 2.0/3.0 connection, 1 module, straight outlet, with connection cable
Type MTG-U3A F AL1
Item no. 6104928
EAN 4012195899754



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one USB 3.0 connection socket, straight cable outlet, with labelling panel, short USB 3.0 type A connection cable, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | yes |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | USB |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,258 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,258 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,258 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-U3A F RW1
USB
Pure white; RAL 9010
6104922
MTG-U3A F SWGR1
USB
Black-grey; RAL 7021
Straight
6104925
MTG-U3A F AL1
USB
Aluminium painted
6104928
Colour
MTG-U3A F RW1
Item no.
6104922
Use
USB
Colour
Pure white; RAL 9010
MTG-U3A F SWGR1
Item no.
6104925
Use
USB
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-U3A F AL1
Item no.
6104928
Use
USB
Colour
Aluminium painted


