US 7 support FT SOMY
Type US 7 150 FT SO
|Item no. 7193627
|EAN 4012195019565



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 70 x 50 mm.
The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.
Technical data
Dimensions
| Length | 1500 mm |
|---|---|
| Width | 70 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 4 mm |
| Static value A | 4,59 cm² |
| Static value ly | 13,79 cm⁴ |
| Static value lz | 36,84 cm⁴ |
| Static value Wy | 4,11 cm³ |
| Static value Wz | 10,53 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| With toothing | no |
| Dimension | 70 x 50 x 4 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 70x50x1500 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | US 7 Series |
Environmental Data
15,0139 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,0139 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,0139 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 7 150 FT SO
1500
4
7193627
US 7 200 FT SO
2000
4
7193632
Length
US 7 150 FT SO
Item no.
7193627
Length
1500
Material thickness
4
US 7 200 FT SO
Item no.
7193632
Length
2000
Material thickness
4

