US 7 support A4
Type US 7 K 80 A4
Item no. 6338868
EAN 4012196803682



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.
Technical data
Dimensions
| Length | 800 mm |
|---|---|
| Width | 70 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 4 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 11 kN |
| Dimension | 70x50x800 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | US 7K Series |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
25,4744 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,4744 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,4744 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 7 K 100 A4
1000
stainless steel
6338872
US 7 K 200 A4
2000
stainless steel
6338881
US 7 K 30 A4
300
stainless steel
6338858
US 7 K 40 A4
400
stainless steel
6338860
US 7 K 60 A4
600
stainless steel
6338864
US 7 K 80 A4
800
stainless steel
6338868
US 7 K 120 A4
1200
stainless steel
6338876
Length
US 7 K 100 A4
Item no.
6338872
Length
1000
Colour
stainless steel
US 7 K 200 A4
Item no.
6338881
Length
2000
Colour
stainless steel
US 7 K 30 A4
Item no.
6338858
Length
300
Colour
stainless steel
US 7 K 40 A4
Item no.
6338860
Length
400
Colour
stainless steel
US 7 K 60 A4
Item no.
6338864
Length
600
Colour
stainless steel
US 7 K 80 A4
Item no.
6338868
Length
800
Colour
stainless steel
US 7 K 120 A4
Item no.
6338876
Length
1200
Colour
stainless steel

