US 7 support A2
Type US 7 110 A2
Item no. 6341829
EAN 4012196802302



Item no. / Type
Length
Material thickness
Smallest selling unit: 1 piece
1piece
piece
Description
U support in fixed lengths. Dimensions 70 x 50 mm.
For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 61.
Technical data
Dimensions
| Length | 1100 mm |
|---|---|
| Width | 70 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Slot width | 40 mm |
| Material thickness | 4 mm |
| Static value A | 4,59 cm² |
| Static value ly | 13,79 cm⁴ |
| Static value lz | 36,84 cm⁴ |
| Static value Wy | 4,11 cm³ |
| Static value Wz | 10,53 cm³ |
| Profile shape | U profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| Hole width | 14 mm |
| With toothing | no |
| Dimension | 70 x 50 x 4 |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 70x50x1100 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | US 7 Series |
Environmental Data
26,8401 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 26,8401 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 26,8401 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
US 7 30 A2
300
4
6341748
US 7 40 A2
400
4
6341756
US 7 50 A2
500
4
6341764
US 7 60 A2
600
4
6341772
US 7 70 A2
700
4
6341780
US 7 80 A2
800
4
6341799
US 7 90 A2
900
4
6341802
US 7 100 A2
1000
4
6341810
US 7 150 A2
1500
4
6341861
US 7 200 A2
2000
4
6341950
US 7 300 A2
3000
4
6341969
US 7 600 A2
6000
4
6341993
US 7 20 A2
200
4
6341721
US 7 110 A2
1100
4
6341829
US 7 120 A2
1200
4
6341837
Length
US 7 30 A2
Item no.
6341748
Length
300
Material thickness
4
US 7 40 A2
Item no.
6341756
Length
400
Material thickness
4
US 7 50 A2
Item no.
6341764
Length
500
Material thickness
4
US 7 60 A2
Item no.
6341772
Length
600
Material thickness
4
US 7 70 A2
Item no.
6341780
Length
700
Material thickness
4
US 7 80 A2
Item no.
6341799
Length
800
Material thickness
4
US 7 90 A2
Item no.
6341802
Length
900
Material thickness
4
US 7 100 A2
Item no.
6341810
Length
1000
Material thickness
4
US 7 150 A2
Item no.
6341861
Length
1500
Material thickness
4
US 7 200 A2
Item no.
6341950
Length
2000
Material thickness
4
US 7 300 A2
Item no.
6341969
Length
3000
Material thickness
4
US 7 600 A2
Item no.
6341993
Length
6000
Material thickness
4
US 7 20 A2
Item no.
6341721
Length
200
Material thickness
4
US 7 110 A2
Item no.
6341829
Length
1100
Material thickness
4
US 7 120 A2
Item no.
6341837
Length
1200
Material thickness
4

