US 5 suspended support FTK, black
Type US 5 K 40 FTK SW
Item no. 6341684
EAN 4012197468736



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support made from U profile with welded-on head plate, perforated to 3 sides, for the creation of support constructions for cable trays. Suitable for mounting on horizontal concrete ceilings and steel supports. Wall and support bracket can be mounted on both sides of the U suspended support. Spacer DSK to insert, from bracket width 400 mm or when mounting the bracket on the end of the suspended support. With black powder coating.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
| Dimension L | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Material thickness | 2,5 mm |
| With toothing | no |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 10 kN |
| Bracket length 200 | 5,75 kN |
| Bracket length 400 | 3,1 kN |
| Bracket length 600 | 2,2 kN |
| Dimension | 50x50x400 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, US 5K Serie |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 3 K 50 FTK SW
500
Jet black; RAL 9005
7265740
US 5 K 40 FTK SW
400
Jet black; RAL 9005
6341684
US 5 K 60 FTK SW
600
Jet black; RAL 9005
6341686
US 3 K 20 FTK SW
200
Jet black; RAL 9005
7265690
US 3 K 30 FTK SW
300
Jet black; RAL 9005
7265693
US 3 K 40 FTK SW
400
Jet black; RAL 9005
7265696
Length
US 3 K 50 FTK SW
Item no.
7265740
Length
500
Colour
Jet black; RAL 9005
US 5 K 40 FTK SW
Item no.
6341684
Length
400
Colour
Jet black; RAL 9005
US 5 K 60 FTK SW
Item no.
6341686
Length
600
Colour
Jet black; RAL 9005
US 3 K 20 FTK SW
Item no.
7265690
Length
200
Colour
Jet black; RAL 9005
US 3 K 30 FTK SW
Item no.
7265693
Length
300
Colour
Jet black; RAL 9005
US 3 K 40 FTK SW
Item no.
7265696
Length
400
Colour
Jet black; RAL 9005
