US 5 suspended support FT SOMY
Type US 5 K 30 FT SO
Item no. 7193509
EAN 4012195894605



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) with welded head plate.
For fastening to horizontal concrete ceilings and steel girders. For bracket widths of 400 mm or more, or if the bracket is mounted at the end of a suspended support, we recommend the use of the spacer, type DSK 45.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 50 mm |
| Height | 50 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2,5 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 10 kN |
| Bracket length 200 | 5,75 kN |
| Bracket length 400 | 3,1 kN |
| Bracket length 600 | 2,2 kN |
| Dimension | 50x50x300 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | US 5K Serie |
Bending of the end of the suspended support at permitted bracket load
Permitted bracket load in kN without man load
Bracket length in mm
Load curves with support lengths in mm
Environmental Data
2,872 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,872 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,872 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 5 K 30 FT SO
300
zinc
7193509
US 5 K 50 FT SO
500
zinc
7193511
US 5 K 60 FT SO
600
zinc
7193516
US 5 K 100 FT SO
1000
zinc
7193524
US 5 K 120 FT SO
1200
zinc
7193527
Length
US 5 K 30 FT SO
Item no.
7193509
Length
300
Colour
zinc
US 5 K 50 FT SO
Item no.
7193511
Length
500
Colour
zinc
US 5 K 60 FT SO
Item no.
7193516
Length
600
Colour
zinc
US 5 K 100 FT SO
Item no.
7193524
Length
1000
Colour
zinc
US 5 K 120 FT SO
Item no.
7193527
Length
1200
Colour
zinc

