US 3 suspended support FTK black
Type US 3 K 40 FTK SW
Item no. 7265696
EAN 4012197248758



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Suspended support (U profile) in the dimensions of 50 x 30 mm with welded-on head plate. For fastening to horizontal concrete ceilings and steel girders. Powder-coated in jet black (RAL 9005) From a bracket width of 400 mm or when the bracket is mounted on the end of the suspended support, it is recommended to use the spacer type DSK 25.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 50 mm |
| Height | 30 mm |
| Dimension L | 400 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 2 mm |
| Version for | U profile |
| ROHS-conformant | yes |
| Maximum tensile load | 5 kN |
| Bracket length 200 | 2,7 kN |
| Bracket length 400 | 1,5 kN |
| Dimension | 50x30x400 |
| Surface | PES135 - Polyester |
| Material | Steel |
| Colour | Jet black; RAL 9005 |
| Product series | BlackLine, US 3K Series |
Environmental Data
0,0778 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0778 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0778 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 6338456
Protective cap US 3 support, blackType
US 3 KS SW
Smallest selling unit: 20 piece
20piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (6)
Declarations (4)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
US 3 K 50 FTK SW
500
Jet black; RAL 9005
7265740
US 5 K 40 FTK SW
400
Jet black; RAL 9005
6341684
US 5 K 60 FTK SW
600
Jet black; RAL 9005
6341686
US 3 K 20 FTK SW
200
Jet black; RAL 9005
7265690
US 3 K 30 FTK SW
300
Jet black; RAL 9005
7265693
US 3 K 40 FTK SW
400
Jet black; RAL 9005
7265696
Length
US 3 K 50 FTK SW
Item no.
7265740
Length
500
Colour
Jet black; RAL 9005
US 5 K 40 FTK SW
Item no.
6341684
Length
400
Colour
Jet black; RAL 9005
US 5 K 60 FTK SW
Item no.
6341686
Length
600
Colour
Jet black; RAL 9005
US 3 K 20 FTK SW
Item no.
7265690
Length
200
Colour
Jet black; RAL 9005
US 3 K 30 FTK SW
Item no.
7265693
Length
300
Colour
Jet black; RAL 9005
US 3 K 40 FTK SW
Item no.
7265696
Length
400
Colour
Jet black; RAL 9005
