Upper part, surge arrester V20
Type V20-DC-60-0
Item no. 5095369
EAN 4012197354558



Item no. / Type
5095369 / V20-DC-60-0
Protection rating
IP20
Pole version
1
Smallest selling unit: 1 piece
1piece
piece
Description
Upper part, surge arrester, type 2, for surge voltage protection following the EN61643-11 standard
• Discharge capacity to 20 kA (8/20) per pole through high-performance varistors
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
• Discharge capacity to 20 kA (8/20) per pole through high-performance varistors
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
Technical data
Technical data
| Pole number | 1 |
|---|---|
| Network form | DC |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Nominal discharge current (8/20 µs) [L-N] | 20 kA |
| Remote signalling | no |
| Protection level [L-N] | ≤0,5 |
| Nominal discharge current (8/20 µs) | 20 kA |
| Pole version | 1 |
| Max. mains-side overcurrent protection | 160 A gL/gG |
| Short-circuit resistance for max. mains-side overcurrent protection | 25 kA |
| Residual voltage [L-N] @ 1 kA | 0,3 kV |
| SPD to UL 1449 | Type 4 |
| Short-circuit resistant | yes |
| DC network form | no |
| IT network form | no |
| TN network form | no |
| TN-C network form | no |
| TN-C-S network form | no |
| TN-S network form | no |
| TT network form | no |
| Other network form | no |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class II |
| SPD to EN 61643-11 | Type 2 |
| Maximum discharge current (8/20 μs) | 40 kA |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 60V DC |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 40 kA |
|---|
Environmental Data
0,1124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1124 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Pole version
Item no.
V20-DC-60-0
IP20
1
5095369
V20-DC-60-0
Item no.
5095369
Protection rating
IP20
Pole version
1
