Upper part MCF-P-NPE
Type MCF-P-NPE-0
Item no. 5096935
EAN 4012197505158



Item no. / Type
5096935 / MCF-P-NPE-0
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Spare upper part NPE
• Matches the MCF-P series
• Pluggable for quick and easy exchange
• Clear coding to avoid incorrect use
• Protection level < 1.5 kV
• Lightning current arresting capacity 100 kA (10/350)
* Complete = Plug-in arrester and base
• Matches the MCF-P series
• Pluggable for quick and easy exchange
• Clear coding to avoid incorrect use
• Protection level < 1.5 kV
• Lightning current arresting capacity 100 kA (10/350)
* Complete = Plug-in arrester and base
Technical data
Dimensions
| Length | 66 mm |
|---|---|
| Width | 36 mm |
| Height | 45 mm |
Technical data
| Blow-out | no |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [N-PE] | 100 kA |
| Maximum discharge current (8/20 μs) [N-PE] | 100 kA |
| Test class, type 1 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Maximum continuous voltage AC | 255 V |
| Pole version | N/PE |
| Installation type | On basic element |
| Suitable for outdoor use | no |
| TOV voltage [N-PE] ‒ withstand mode ‒ 200 ms | 1200 V |
| Minimum distance | 0 mm |
| DC network form | no |
| IT network form | no |
| TN network form | yes |
| TN-C network form | no |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| Other network form | no |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2+3 |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Environmental Data
0,404 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,404 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,404 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
MCF-P-NPE-0
IP20
255
N/PE
5096935
MCF-P-NPE-0
Item no.
5096935
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
N/PE
