Upper part MCF-P
Type MCF-P-0
Item no. 5096934
EAN 4012197505141



Item no. / Type
5096934 / MCF-P-0
Smallest selling unit: 1 piece
1piece
piece
Description
Spare upper part Phase
• Matches the MCF-P series
• Pluggable for quick and easy exchange
• Clear coding to avoid incorrect use
• Protection level < 1.5 kV
• Lightning current arresting capacity 35 kA (10/350)
* Complete = Plug-in arrester and base
• Matches the MCF-P series
• Pluggable for quick and easy exchange
• Clear coding to avoid incorrect use
• Protection level < 1.5 kV
• Lightning current arresting capacity 35 kA (10/350)
* Complete = Plug-in arrester and base
Technical data
Dimensions
| Length | 66 mm |
|---|---|
| Width | 36 mm |
| Height | 45 mm |
Technical data
| Blow-out | no |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 35 kA |
| Maximum discharge current (8/20 μs) [L-N] | 50 kA |
| Test class, type 1 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Integrated back-up fuse | no |
| Lightning surge current (10/350 μs) | 35 kA |
| Protection level [L-N] | ≤1,5 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 35 kA |
| Installation type | On basic element |
| Suitable for outdoor use | no |
| Max. mains-side overcurrent protection | 315 A gL/gG |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| TOV voltage [L-N] ‒ withstand mode ‒ 5 s | 440 V |
| TOV voltage [L-N] ‒ fail safe mode ‒ 120 min. | 442 V |
| Minimum distance | 0 mm |
| DC network form | no |
| IT network form | no |
| TN network form | yes |
| TN-C network form | yes |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| Other network form | no |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2+3 |
| Maximum back-up fuse | 315 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Environmental Data
0,3856 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3856 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3856 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MCF-P-0
5096934
MCF-P-0
Item no.
5096934
