Upper part, CombiController V50, 60 V DC
Type V50-DC-60-0
Item no. 5093506
EAN 4012197394080



Item no. / Type
5093506 / V50-DC-60-0
Smallest selling unit: 1 piece
1piece
piece
Description
Upper part, lightning current arrester, type 1+2 for surge voltage protection and the safe arresting of partial lightning currents following the EN 61643-11 standard.
• Lightning current arresting capacity 12.5 kA (10/350)
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Lightning current arresting capacity 12.5 kA (10/350)
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
Technical data
Technical data
| Network form | DC |
|---|---|
| DC network form | no |
| IT network form | no |
| TN network form | no |
| TN-C network form | no |
| TN-C-S network form | no |
| TN-S network form | no |
| TT network form | no |
| Other network form | no |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Dimension | 60V DC |
Environmental Data
0,1124 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1124 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1124 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
V50-DC-60-0
5093506
V50-DC-60-0
Item no.
5093506
