UP Signal cover, flush-mounted outlet box
Type ZU 30-SDW
Item no. 2003768
EAN 4012196715879



Item no. / Type
2003768 / ZU 30-SDW
Length
65 mm
Width
35 mm
Colour
Signal red
Smallest selling unit: 25 piece
25piece
piece
Description
Cover for flush-mounted outlet box as protection during plastering. Red, with signal bristles for determining position.
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 35 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Version, concealed and cavity wall cover | Signal cover |
| Fastening type | Plug-on cover |
| Shape | Oval |
| ROHS-conformant | yes |
| Dimension | 65x35mm |
| Material | Polyethylene |
| Colour | Signal red |
| Product series | WIN Series |
Environmental Data
0,0063 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0063 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0063 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Colour
Item no.
ZU 30-SDW
65
35
Signal red
2003768
ZU 30-SDW
Item no.
2003768
Length
65
Width
35
Colour
Signal red

