UP Flush-mounted outlet box
Type UG 30-WA-D
Item no. 2003732
EAN 4012196715862



Item no. / Type
2003732 / UG 30-WA-D
Height
35 mm
No. of entries
4
for pipe diameter
20 mm
Smallest selling unit: 25 piece
25piece
piece
Description
Flush-mounted outlet box for single cable routing. Oval shape, for use in masonry with an installation depth of at least 35 mm.
• 2 entries up to Ø 20 mm
• 1 combination entry of Ø 10 and 20 mm
• 1 entry up to Ø 20 mm in the base
• 2 entries up to Ø 20 mm
• 1 combination entry of Ø 10 and 20 mm
• 1 entry up to Ø 20 mm in the base
Technical data
Dimensions
| Length | 65 mm |
|---|---|
| Width | 35 mm |
| Height | 35 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| No. of entries | 4 |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20 mm |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Max. Conductor cross-section | 2,5 mm² |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Miscellaneous |
| Cover | White |
| Cover fastening | Locking |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 4 |
| Dimension | Ø2x35mm, H35 |
| Material | Polypropylene |
| Colour | Jet black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,0932 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0932 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0932 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
No. of entries
for pipe diameter
Item no.
UG 30-WA-D
35
4
20 mm
2003732
UG 30-WA-D
Item no.
2003732
Height
35
No. of entries
4
for pipe diameter
20 mm

