UP Flush-mounted device connection box 66, double version
Type UG 66-DV
Item no. 2003720
EAN 4012196959082



Item no. / Type
2003720 / UG 66-DV
Height
66 mm
No. of entries
22
for pipe diameter
20/25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Double flush-mounted device box, for use in masonry with an installation depth of at least 66 mm.
• With 4 connectors with bayonet lock, couplable on both sides
• 6 combination pipe entries of Ø 20 and 25 mm
• 8 entries up to Ø 20 mm
• 6 entries up to Ø 14 mm
• 2 entries up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• With 4 connectors with bayonet lock, couplable on both sides
• 6 combination pipe entries of Ø 20 and 25 mm
• 8 entries up to Ø 20 mm
• 6 entries up to Ø 14 mm
• 2 entries up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Length | 148 mm |
|---|---|
| Width | 60 mm |
| Height | 66 mm |
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | no |
| Halogen-free | yes |
| No. of entries | 22 |
| Device fixing | Screws or spreading claws |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| Airtight | no |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Oval |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 10 |
| Combination entries Ø 20 / 25 mm | 6 |
| Dimension | 2x Ø60xH66mm |
| Material | Polypropylene |
| Colour | Jet black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,1449 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| CO2-reduced material | yes |
| Recycled material content | 80 % |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1449 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1449 kg CO₂e |
| Determination date of CO2 value | 2025-11-20T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
No. of entries
for pipe diameter
Item no.
UG 66-DV
66
22
20/25 mm
2003720
UG 66-DV
Item no.
2003720
Height
66
No. of entries
22
for pipe diameter
20/25 mm

