UP Flush-mounted device connection box 66
Type UG 66-LKG
Item no. 2003712
EAN 4012197281182



Item no. / Type
Height
Diameter
Smallest selling unit: 250 piece
250piece
piece
Description
Flush-mounted device box, for use in masonry with an installation depth of at least 66 mm.
• 4 x 3 screw domes
• Connection nozzle with bayonet lock, couplable on both sides
• 6 combination pipe entries up to Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 2 entries up to Ø 14 mm
• 1 entry up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
• 4 x 3 screw domes
• Connection nozzle with bayonet lock, couplable on both sides
• 6 combination pipe entries up to Ø 20 and 25 mm
• 4 entries up to Ø 20 mm
• 2 entries up to Ø 14 mm
• 1 entry up to Ø 20 mm in the base
Tested according to DIN EN 60670-1, DIN EN 60670-22 and DIN 49073-1.
Technical data
Dimensions
| Height | 66 mm |
|---|
Technical data
| Type of entry | NYM cables, data cables and corrugated pipes |
|---|---|
| Impact-resistant | yes |
| Diameter | 60 mm |
| Halogen-free | yes |
| No. of entries | 13 |
| Device fixing | Screws or spreading claws |
| Entry from rear | yes |
| Protection rating | IP30 |
| Type of housing penetration | Break-out opening |
| for pipe diameter | 20/25 mm |
| With bolts | no |
| Airtight | no |
| With nail strap | no |
| Nominal cross-section, min. | 1,5 mm² |
| Nominal cross-section, max. | 2,5 mm² |
| Shape | Round |
| Cover | Without |
| Cover fastening | Screws , |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/IEC 60695-2-11, test temperature 650°C |
| Pipe entries Ø 20 mm | 3 |
| Combination entries Ø 20 / 25 mm | 6 |
| Dimension | Ø60mm, H66mm |
| Material | Polypropylene |
| Colour | Black |
| Rated voltage | 400 V |
| Product series | WIN Series |
Environmental Data
0,0848 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2-reduced material | yes |
| Recycled material content | 80 % |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0848 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0848 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Diameter
No. of entries
for pipe diameter
Item no.
UG 66
66
60
13
20/25 mm
2003702
UG 66-LKG
66
60
13
20/25 mm
2003712
UG 66
Item no.
2003702
Height
66
Diameter
60
No. of entries
13
for pipe diameter
20/25 mm
UG 66-LKG
Item no.
2003712
Height
66
Diameter
60
No. of entries
13
for pipe diameter
20/25 mm
