Universal separating piece FT
Type 226 8-10
Item no. 5336007
EAN 4012195424215




Item no. / Type
5336007 / 226 8-10
Fit
Rd 8-10/FL30 x 16 mm
Smallest selling unit: 20 piece
20piece
piece
Description
• For fitting round conductors Rd 8−10 to Rd 16 or flat conductors FL30
• Including 2 hexagonal bolts M8 x 20 high-grade stainless steel (V2A)
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
• Including 2 hexagonal bolts M8 x 20 high-grade stainless steel (V2A)
• Conforms to the requirements according to VDE 0185-305 (IEC 62305)
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Bimetal connector | no |
| Suitable for connection | Miscellaneous |
| ROHS-conformant | yes |
| Fit | Rd 8-10/FL30 x 16 mm |
| Dimension | FL30/8-10x16 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,3083 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3083 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3083 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
226 8-10
Rd 8-10/FL30 x 16
5336007
226 8-10
Item no.
5336007
Fit
Rd 8-10/FL30 x 16



