Universal fastening bracket type 2 for 4 fastening points
Type GESUB2 4
Item no. 7407559
EAN 4012195891161



Item no. / Type
7407559 / GESUB2 4
Smallest selling unit: 1 PU
1PU
PU
Description
Four universal fastenings with folding clamping bracket for service outlets and junction box inserts of the generation -2 with four or eight system fastenings. Spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
Environmental Data
0,173 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,173 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,173 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GESUB2 4
7407559
GESUB2 4
Item no.
7407559

