Universal fastening bracket for 6 fastening points
Type GES UB6
Item no. 7407562
EAN 4012195112389



Item no. / Type
7407562 / GES UB6
Smallest selling unit: 1 PU
1PU
PU
Description
Universal fastening for round service outlets and junction box inserts in trunking systems, raised and cavity floors and for rectangular service outlets and junction box inserts in trunking systems with 6 fastening points. Spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
Environmental Data
0,0137 kg CO2e / 6 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0137 kg CO2e / 6 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0137 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 6 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES UB6
7407562
GES UB6
Item no.
7407562

