Universal fastening bracket for 4 fastening points
Type GES UB4
Item no. 7407558
EAN 4012195112372



Item no. / Type
7407558 / GES UB4
Smallest selling unit: 1 PU
1PU
PU
Description
Four universal fastenings for round service outlets and junction box inserts of nominal size R4, R7 and R9 in trunking systems, raised and cavity floors and for rectangular service outlets and junction box inserts of nominal sizes 4, 6 and 9 in trunking systems. Eight universal fastenings are required to fasten the GRAF9 service outlet. Spare part.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Steel |
| Product series | GESR |
Environmental Data
0,0197 kg CO2e / 4 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0197 kg CO2e / 4 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0197 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 4 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES UB4
7407558
GES UB4
Item no.
7407558

