Universal downpipe clip 60−130 mm FS
Type 301 V
Item no. 5350867
EAN 4012195426790



Item no. / Type
5350867 / 301 V
Material
Steel
Smallest selling unit: 5 piece
5piece
piece
Description
• Adjustable for pipe diameter of 60−130 mm
• With 2 connection holes Ø 7 mm
• With 1 connection hole Ø 9 mm
• With 1 connection hole Ø 11 mm
• Incl. hexagonal bolt M6 x 20 and M6 nut
• With 2 connection holes Ø 7 mm
• With 1 connection hole Ø 9 mm
• With 1 connection hole Ø 11 mm
• Incl. hexagonal bolt M6 x 20 and M6 nut
Technical data
Technical data
| explosion-proof | no |
|---|---|
| Bimetal connector | no |
| Integrated round conductor guide | no |
| Connection hole | 11 mm |
| ROHS-conformant | yes |
| Dimension | 420mm |
| Surface | Strip galvanised |
| Material | Steel |
| Clamping range, min. | 60 mm |
| Clamping range, max. | 130 mm |
Environmental Data
0,3008 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3008 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3008 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Material
Item no.
301 V
Steel
5350867
301 V
Item no.
5350867
Material
Steel

