Universal cover
Type ZA 60-D
|Item no. 2003748
|EAN 4012196715923



Item no. / Type
2003748 / ZA 60-D
Height
1,8 mm
Colour
White
Smallest selling unit: 25 piece
25piece
piece
Description
Universal cover for flush-mounted and cavity wall box. With drill holes, hole spacing 60 mm for all device boxes, retractable screws. Roughened surface.
Technical data
Dimensions
| Height | 1,8 mm |
|---|
Technical data
| Diameter | 84 mm |
|---|---|
| Halogen-free | yes |
| With bolts | no |
| Fastening type | Screws , |
| Shape | Round |
| ROHS-conformant | yes |
| Flame-resistant | Acc. to VDE 0471/IEC 60695-2-11, test temperature 850°C |
| Dimension | Ø84mm |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | White |
| Product series | WIN Series |
Environmental Data
0,0445 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0445 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0445 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Colour
Item no.
ZA 60-D
1,8
White
2003748
ZA 60-D
Item no.
2003748
Height
1,8
Colour
White

