Universal connector 110 FS
Type RUVK 110 FS
Item no. 6067880
EAN 4012197364281



Item no. / Type
6067880 / RUVK 110 FS
Height
102 mm
Plate thickness
2 mm
Colour
zinc
Smallest selling unit: 10 piece
10piece
piece
Description
Universal connector for horizontal straight and angle connectors of walkable cable trays. In an angle state with additional cable protection through flattened edges. Including fastening material.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Height | 102 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| Quantity of bolts | 8 St. |
| Suitable for cable tray | yes |
| Adjustable connector, horizontal | yes |
| Dimension | 110x200 |
| Suitable for cable support system width, min. | 100 mm |
| Suitable for cable support system width, max. | 600 mm |
| Suitable for cable tray system height | 110 mm |
| Version for | Straight and angle connector |
| Connection type | Screw connector |
| ROHS-conformant | yes |
| Dimension | 110x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0061 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0061 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0061 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Plate thickness
Colour
Item no.
RUVK 110 FS
102
2
zinc
6067880
RUVK 110 FS
Item no.
6067880
Height
102
Plate thickness
2
Colour
zinc

