Universal clamping block Rd 8−10 mm A2
Type 324 S-VA
Item no. 5326311
EAN 4012195422471




Item no. / Type
5326311 / 324 S-VA
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Including hexagonal bolt M8 x 25, washer and nuts
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Terminal block |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | M8x25mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,2269 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2269 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2269 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
324 S-VA
Rd 8-10
5326311
324 S-VA
Item no.
5326311
Fit
Rd 8-10


