Universal bi-metal separating piece, Rd 16 A2, Rd 8-10 copper
Type 226 ZV VA
Item no. 5336074
EAN 4012195424390




Item no. / Type
5336074 / 226 ZV VA
Fit
Rd 8-10/FL30 x 16 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Fit: Rd 8-10 x 16, FL 30 x Rd 16
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• Intermediate plate, aluminium/copper
• With 2 hexagonal bolts M8 x 20, stainless steel (VA)
• Intermediate plate, aluminium/copper
Technical data
Technical data
| Intermediate plate | yes |
|---|---|
| Bimetal connector | yes |
| Suitable for connection | Round conductor Rd 16 / flat conductor Fl 30 |
| ROHS-conformant | yes |
| Material lower part | Cu |
| Material upper part | VA |
| Fit | Rd 8-10/FL30 x 16 mm |
| Dimension | FL30/8-10x16 |
| Material | Copper |
Environmental Data
0,6859 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6859 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6859 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
226 ZV VA
Rd 8-10/FL30 x 16
5336074
226 ZV VA
Item no.
5336074
Fit
Rd 8-10/FL30 x 16



