Universal anchor
Type UX 12x70
Item no. 2347752
EAN 4012197498818



Item no. / Type
Length
Diameter
Drill hole diameter, min.
Smallest selling unit: 25 piece
25piece
piece
Description
Universal nylon anchor for mounting light components on walls and ceilings. Suitable for concrete, calcareous limestone, full brick, hollow brick and porous concrete. The given load values are valid for wood screws with the specified diameter.
Technical data
Dimensions
| Length | 70 mm |
|---|---|
| Dimension L | 70 mm |
| Dimension D | 12 mm |
Technical data
| Diameter | 12 mm |
|---|---|
| With bolts | no |
| Suitable for hexagonal wood screw | yes |
| Suitable for fastening with cable ties | no |
| Suitable for screw diameter, min. | 8 mm |
| Suitable for screw diameter, max. | 10 mm |
| Version for | Universal anchor |
| ROHS-conformant | yes |
| Drill hole diameter, min. | 12 mm |
| Drill hole diameter, max. | 12 mm |
| Drill hole depth | 85 mm |
| Dimension | 12x70 |
| Material | Polyamide |
| Colour | Light grey |
| Suitable for material | Calcareous sandstone, Porous concrete, Concrete, Chipboard plate, Gas concrete, Natural stone, Plasterboard, Full brick, Hollow brick |
| Mounting type, anchor, tie | Push-through mounting |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Diameter
Drill hole diameter, min.
Item no.
UX 5x30
30
5
5
2347740
UX 6x35
35
6
6
2347743
UX 8x50
50
8
8
2347746
UX 10x60
60
10
10
2347749
UX 12x70
70
12
12
2347752
Length
Diameter
Drill hole diameter, min.
UX 5x30
Item no.
2347740
Length
30
Diameter
5
Drill hole diameter, min.
5
UX 6x35
Item no.
2347743
Length
35
Diameter
6
Drill hole diameter, min.
6
UX 8x50
Item no.
2347746
Length
50
Diameter
8
Drill hole diameter, min.
8
UX 10x60
Item no.
2347749
Length
60
Diameter
10
Drill hole diameter, min.
10
UX 12x70
Item no.
2347752
Length
70
Diameter
12
Drill hole diameter, min.
12
