Universal adapter for direct fastening
Type UNI BA
Item no. 2357064
EAN 4012197486150



Item no. / Type
2357064 / UNI BA
Length
19 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Universal adapter for direct fastening of plastic cable routing ducts with setting tools from manufacturers such as Hilti, Bosch, Spit or Würth. Serves as a spare part for metal grip M UNI collection clamps. To accept the energy that is created during the setting process so the direct and damage-free fastening of plastic profiles is possible.
Technical data
Dimensions
| Length | 19 mm |
|---|---|
| Width | 15 mm |
| Height | 13 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 18x15x13mm |
| Material | Polyethylene |
| Colour | Pastel orange; RAL 2003 |
| Accessories | yes |
| Spare part | no |
| Product series | UNI-Serie |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
UNI BA
19
2357064
UNI BA
Item no.
2357064
Length
19

