Underfloor test box with integrated separation point
Type 5700 SP
Item no. 5106003
EAN 4012196089512



Item no. / Type
5106003 / 5700 SP
Fit
RD 8-10 x FL 30-40 mm
Dimension
227x155x115
Smallest selling unit: 1 piece
1piece
piece
Description
• Without base
• Cast iron, painted black
• With built-in cut-off unit for round conductors Rd 8-10 and flat conductors to FL 40
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 40 kN/4.0 t)
• Cast iron, painted black
• With built-in cut-off unit for round conductors Rd 8-10 and flat conductors to FL 40
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 40 kN/4.0 t)
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Fit | RD 8-10 x FL 30-40 mm |
| Dimension | 227x155x115 |
| Material | Cast iron |
| Colour | Black |
Environmental Data
15,5265 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 15,5265 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 15,5265 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Dimension
Item no.
5700 SP
RD 8-10 x FL 30-40
227x155x115
5106003
5700 SP
Item no.
5106003
Fit
RD 8-10 x FL 30-40
Dimension
227x155x115

