Underfloor test box, made of plastic
Type 5700 PIP
|Item no. 5106045
|EAN 4012196431311



Item no. / Type
5106045 / 5700 PIP
Height
215 mm
Dimension
300x300x214
Smallest selling unit: 1 piece
1piece
piece
Description
• Made of plastic (UV-resistant)
• Without separating piece
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 50 kN/5.0 t)
• Without separating piece
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 50 kN/5.0 t)
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 250 mm |
| Height | 215 mm |
| Length | 0,3 m |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 300x300x214 |
| Material | Plastic |
Environmental Data
6,5511 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,5511 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,5511 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Dimension
Item no.
5700 PIP
215
300x300x214
5106045
5700 PIP
Item no.
5106045
Height
215
Dimension
300x300x214

