Underfloor test box, cast iron
Type 5700
|Item no. 5106002
|EAN 4012196089505



Item no. / Type
5106002 / 5700
Dimension
227x155x115
Smallest selling unit: 1 piece
1piece
piece
Description
• Without base
• Cast iron, painted black
• Without cut-off unit
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 40 kN/4.0 t)
• Cast iron, painted black
• Without cut-off unit
• To VDE 0185-561-5 (IEC 62561-5) suitable for heavy loads (up to 40 kN/4.0 t)
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 220 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 227x155x115 |
| Material | Cast iron |
| Colour | Black |
Environmental Data
12,2686 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,2686 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,2686 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension
Item no.
5700
227x155x115
5106002
5700
Item no.
5106002
Dimension
227x155x115

