Underfloor outlet socket for US80 components
Type UDL2-80 70
Item no. 7408566
EAN 4012195116349



Item no. / Type
7408566 / UDL2-80 70
Screed height, min.
70 mm
Screed height, max.
85 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box for the installation of an accessory or the setup of a Telitank. For conduit installation 2x2 M20 or Pg16.
Technical data
Technical data
| Screed height, min. | 70 mm |
|---|---|
| Screed height, max. | 85 mm |
| Cover version | Round |
| Seal installation option | no |
| Expansion option | For installation of accessories |
| For pipe connection | yes |
| ROHS-conformant | Exempt |
| Dimension | 115x135x70 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,9559 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9559 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9559 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Item no.
UDL2-80 70
70
85
7408566
UDL2-80 70
Item no.
7408566
Screed height, min.
70
Screed height, max.
85
