Underfloor outlet for cavity floor mounting
Type USS80 W
Item no. 7408602
EAN 4012195116523



Item no. / Type
7408602 / USS80 W
Smallest selling unit: 1 piece
1piece
piece
Description
For the installation of an accessory or the setup of a Telitank in cavity floors.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Seal installation option | no |
| Expansion option | For raised tank |
| For pipe connection | no |
| ROHS-conformant | Exempt |
| Material | Die-cast zinc |
Environmental Data
2,0525 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0525 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0525 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
USS80 W
7408602
USS80 W
Item no.
7408602
