Underfloor outlet box for GESRM2 mounting
Type UDL2-120 70
Item no. 7408558
EAN 4012195116325



Item no. / Type
7408558 / UDL2-120 70
Screed height, min.
70 mm
Screed height, max.
85 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box for the installation of a GESRM2 service outlet. With 2 x 2 openings for M20 or Pg16 pipe installation.
Technical data
Technical data
| Screed height, min. | 70 mm |
|---|---|
| Screed height, max. | 85 mm |
| Cover version | Round |
| Seal installation option | no |
| For pipe connection | yes |
| ROHS-conformant | yes |
| Dimension | 135x157x70 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
2,9692 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,9692 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,9692 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Item no.
UDL2-120 70
70
85
7408558
UDL2-120 70
Item no.
7408558
Screed height, min.
70
Screed height, max.
85
