Underfloor duct, 2 pieces, 2-compartment, duct height 38 mm
Type S2 19038-2
Item no. 7400258
EAN 4012197351922



Item no. / Type
Length
Width
Number of compartments
Smallest selling unit: 2 m
2m
m
Description
Underfloor duct (2 piece) for routing cables in screed-covered underfloor systems, according to EN 50085-2-2. Removable and continuously lockable trunking cover. With separating retainers in the trunking base. Maximum load-bearing capacity to 1.5 kN.
The profiled side walls offer a locking mechanism to lock the duct cover onto the duct base. The stiffening beads in the duct cover serve to create stability.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 190 mm |
| Height | 38 mm |
| Dimension b | 110 mm |
| Dimension a | 80 mm |
| Dimension h | 38 mm |
Technical data
| Usable cross-section | 6369 mm² |
|---|---|
| Number of compartments | 2 St. |
| Number of fixed partitions | 1 |
| Cross-section, draw a | 2639 mm² |
| Cross-section, draw b | 3730 mm² |
| Trunking width, min. | 190 mm |
| Decouplable | no |
| Floor plate | yes |
| Application area | Screed-covered |
| Removable cover | yes |
| Vertical load, large area | to 1,500 N |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Dimension | 2000x190x38 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | EÜK Trunking system |
Environmental Data
7,0935 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,0935 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 7,0935 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
KV2 19038-2
7400623
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400623
Vertical bend, two-compartment, height 38 mmType
KV2 19038-2
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400988
Connection shackle, conductive, for EÜK-2Type
VL 190-2
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Number of compartments
Item no.
S2 19038-2
2000
190
2
7400258
S2 25038-2
2000
250
2
7400267
Width
S2 19038-2
Item no.
7400258
Length
2000
Width
190
Number of compartments
2
S2 25038-2
Item no.
7400267
Length
2000
Width
250
Number of compartments
2

