Underfloor box with GES9UGE
Type GES9 BOX 7011 V
Item no. 7429699
EAN 4012196614165



Item no. / Type
7429699 / GES9 BOX 7011 V
Smallest selling unit: 1 piece
1piece
piece
Description
Square screed socket with GES9 UGE service outlet for use in screed floors in indoor areas. With pre-marked insertion openings for pipelines (M25) on all four sides. The delivery includes a cover plate APMT5 blank and a cover plate for 4 data connections of type LUJ6C as well as 1 cover plate APMT5 with double socket switched The minimum installation depth is 64 mm, the height-adjustment range +23 mm.
Technical data
Dimensions
| Length | 264 mm |
|---|---|
| Width | 264 mm |
Technical data
| Screed height, min. | 65 mm |
|---|---|
| Screed height, max. | 85 mm |
| Floor height, min. | 72 mm |
| Floor height, max. | 95 mm |
| Floor covering thickness | 10 mm |
| Height-adjustment range, min. | 65 mm |
| Height-adjustment range, max. | 85 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 12 |
| Seal installation option | no |
| Length of external dimensions | 264 mm |
| Wide external dimensions | 264 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Installation depth | 72 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK08 |
| Installation system type | MT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | 9 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 2,000 N |
| Vertical load, large area | to 3,000 N |
| Opening mechanism | Handle |
| ROHS-conformant | Exempt |
| Dimension | 264x264x91 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
12,7726 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,7726 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,7726 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES9 BOX 7011 V
7429699
GES9 BOX 7011 V
Item no.
7429699


