Underfloor box UGE2 for installation pipe and metal duct
Type UGE 2C
Item no. 7428062
EAN 4012195479451



Item no. / Type
7428062 / UGE 2C
Screed height, min.
70 mm
Screed height, max.
90 mm
Installation opening for flush-mount unit
Rectangular
Nominal size for device installation units
2
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box with fixed, unchangeable 106 x 182 mm installation opening for an installation unit of nominal size 2. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor box has two openings for M20 conduit on the narrow sides. The underfloor box is suitable for screed floor constructions with height 70 mm up to 90 mm.
Technical data
Dimensions
| Length | 240 mm |
|---|---|
| Width | 150 mm |
| Height | 91 mm |
Technical data
| Screed height, min. | 70 mm |
|---|---|
| Screed height, max. | 90 mm |
| Seal installation option | yes |
| Installation opening for flush-mount unit | Rectangular |
| Nominal size for device installation units | 2 |
| ROHS-conformant | yes |
| Dimension | 240x150x88 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
3,2392 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,2392 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,2392 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Screed height, min.
Screed height, max.
Installation opening for flush-mount unit
Nominal size for device installation units
Item no.
UGE 2C
70
90
Rectangular
2
7428062
UGE 2C
Item no.
7428062
Screed height, min.
70
Screed height, max.
90
Installation opening for flush-mount unit
Rectangular
Nominal size for device installation units
2
