Underfloor box UDSR9 for installation pipe and metal duct
Type UDSSD 25038 R9
Item no. 7400359
EAN 4012195729891



Item no. / Type
7400359 / UDSSD 25038 R9
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box with fixed, unchangeable installation opening of Ø 305 mm for an installation unit of nominal size R9. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor box possesses installation openings for a 2 or 3-compartment sheet steel underfloor duct of nominal size 25038 as well as six M20 or M25 installation pipes on all four sides. The box is principally suited for use in floor structures in cement screed with a structure height of up to 95 mm.
Technical data
Dimensions
| Length | 364 mm |
|---|---|
| Width | 364 mm |
| Height | 96 mm |
| Dimension d Ø | 305 mm |
Technical data
| Screed height, min. | 65 mm |
|---|---|
| Screed height, max. | 95 mm |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 250 mm |
| Nominal size for device installation units | R9 |
| Nominal size | 250 mm |
| Duct height, min. | 38 mm |
| Trunking height, max. | 38 mm |
| Dimension | 364x364x97 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UDS Underfloor box |
Environmental Data
9,8864 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 9,8864 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,8864 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (1)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UDSSD 25038 R9
7400359
UDSSD 25038 R9
Item no.
7400359
