Underfloor box UDS9 for PVC duct
Type UDSPD 9035 9
Item no. 7400352
EAN 4012195729822



Item no. / Type
7400352 / UDSPD 9035 9
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box with fixed, unchangeable 244 x 244 mm installation opening for an installation unit of nominal size 9. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor box possesses installation openings for three single-compartment PVC ducts of nominal size 60 x 25 and 90 x 35 on all four sides. The box is principally suited for use in floor structures in cement screed with a structure height of up to 100 mm.
Technical data
Dimensions
| Length | 308 mm |
|---|---|
| Width | 308 mm |
| Height | 92 mm |
Technical data
| Screed height, min. | 65 mm |
|---|---|
| Screed height, max. | 100 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Trunking width, min. | 60 mm |
| Trunking width, max. | 90 mm |
| Seal installation option | yes |
| Floor plate | yes |
| Installation opening for flush-mount unit | Rectangular |
| Nominal size for device installation units | 9 |
| ROHS-conformant | yes |
| Duct height, min. | 25 mm |
| Trunking height, max. | 35 mm |
| Dimension | 308x308x92 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UDS Underfloor box |
Environmental Data
8,5594 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 8,5594 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,5594 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UDSPD 9035 9
7400352
UDSPD 9035 9
Item no.
7400352
