Underfloor box UDS9 for installation pipe and metal duct
Type UDSSD 25038 9
Item no. 7400353
EAN 4012195729839



Item no. / Type
7400353 / UDSSD 25038 9
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor outlet box with fixed, unchangeable installation opening for an installation unit of nominal size 9. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor socket possesses installation openings for a 2 or 3-compartment sheet steel underfloor duct of nominal size 25038 as well as six M20 or M25 installation pipes on all four sides. The sockets are principally suited for use in floor structures in cement screed with a structure height of up to 105 mm.
Technical data
Dimensions
| Length | 308 mm |
|---|---|
| Width | 308 mm |
| Height | 106 mm |
Technical data
| Screed height, min. | 65 mm |
|---|---|
| Screed height, max. | 100 mm |
| Height-adjustment range, min. | 62 mm |
| Height-adjustment range, max. | 106 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 250 mm |
| Trunking width, max. | 250 mm |
| Installation opening for on-floor tank | no |
| Number of installable devices | 1 |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | no |
| Suitable for underfloor ducts | no |
| Lowerable to be flush-floor | no |
| Installation opening for flush-mount unit | Square |
| For pipe connection | yes |
| Nominal size for device installation units | 9 |
| Nominal size | 380 mm |
| Protection rating (IP) when used | IP20 |
| ROHS-conformant | yes |
| Duct height, min. | 38 mm |
| Trunking height, max. | 38 mm |
| Dimension | 308x308x92 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UDS Underfloor box |
Environmental Data
7,9691 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9691 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,9691 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
UDSSD 25038 9
7400353
UDSSD 25038 9
Item no.
7400353
