Underfloor box for GES9
Type GES9 BOX EX
Item no. 7427434
EAN 4012196806324



Item no. / Type
7427434 / GES9 BOX EX
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation housing for one GES9-2 service outlet for the use in screed floors for indoor use. With pre-marked insertion openings for pipelines (M25) on all four sides.
In the as-delivered state, the installation housing is closed with a mounting protection lid.
The minimum installation depth is 70 mm, the height-adjustment range + 30 mm.
In the as-delivered state, the installation housing is closed with a mounting protection lid.
The minimum installation depth is 70 mm, the height-adjustment range + 30 mm.
Technical data
Dimensions
| Length | 246 mm |
|---|---|
| Width | 246 mm |
| Dimension h | 95 mm |
Technical data
| Screed height, min. | 95 mm |
|---|---|
| Screed height, max. | 125 mm |
| Height-adjustment range, min. | 30 mm |
| Minimum screed height | 95 |
| Nominal size for device installation units | 9 |
| ROHS-conformant | Exempt |
| Dimension | 246x252x100 |
| Surface | galvanised |
| Material | Steel |
Environmental Data
8,3002 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 8,3002 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,3002 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES9 BOX EX
7427434
GES9 BOX EX
Item no.
7427434

