Underfloor box for GES4
Type GES4 BOX
Item no. 7427430
EAN 4012195916925



Item no. / Type
7427430 / GES4 BOX
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation housing for one GES4-2 service unit for outlet in screed floors for indoor use. With pre-marked insertion openings for pipelines (M25) on all four sides.
In the as-delivered state, the installation housing is closed with a mounting protection lid.
The minimum installation depth is 70 mm, the height-adjustment range +30 mm.
In the as-delivered state, the installation housing is closed with a mounting protection lid.
The minimum installation depth is 70 mm, the height-adjustment range +30 mm.
Technical data
Dimensions
| Length | 205 mm |
|---|---|
| Width | 205 mm |
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Dimension | 210x205x75 |
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
5,1627 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,1627 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,1627 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GES4 BOX
7427430
GES4 BOX
Item no.
7427430

