UKL8 KR with 4x mounting support
Type UKL8 KR
Item no. 7429665
EAN 4012196475551




Item no. / Type
7429665 / UKL8 KR
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with cord outlet for direct installation in false ceilings for indoor use.
The scope of delivery contains a mounting lid and four mounting supports, each for two Modul 45 devices.
The scope of delivery contains a mounting lid and four mounting supports, each for two Modul 45 devices.
Technical data
Dimensions
| Length | 380 mm |
|---|---|
| Width | 260 mm |
| Height | 106 mm |
Technical data
| Floor covering thickness | 15 mm |
|---|---|
| Number of installable devices | 8 |
| Number of mounting boxes | 4 |
| Cable outlet version | Swivellable cord outlet |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
Environmental Data
21,9803 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 21,9803 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 21,9803 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
UKL8 KR
7429665
UKL8 KR
Item no.
7429665


