UKL4 with UT4 45
Type UKL4 KR
Item no. 7429670
EAN 4012196086856




Item no. / Type
7429670 / UKL4 KR
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with all necessary system accessories for direct installation in false ceilings for indoor use.
The scope of delivery contains a mounting lid and one UT4/45 universal support, each for four Modul 45® devices.
The scope of delivery contains a mounting lid and one UT4/45 universal support, each for four Modul 45® devices.
Technical data
Technical data
| Floor covering thickness | 15 mm |
|---|---|
| Cable outlet version | Swivellable cord outlet |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | Exempt |
| Material | Stainless steel 1.4301 |
Environmental Data
16,1173 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 16,1173 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,1173 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
UKL4 KR
7429670
UKL4 KR
Item no.
7429670
