UKL4 service outlet
Type UKL 4
Item no. 7428531
EAN 4012195709831



Item no. / Type
7428531 / UKL 4
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with one cord outlet. Suitable to accept a UT universal support. Stainless cassette and cord outlet.
Suitable for installation in a UKSB screed box. Also suitable for installation in false ceilings when combined with a mounting lid for indoor use.
15 mm floor covering recess in the cassette.
Suitable for installation in a UKSB screed box. Also suitable for installation in false ceilings when combined with a mounting lid for indoor use.
15 mm floor covering recess in the cassette.
Technical data
Technical data
| Floor covering thickness | 15 mm |
|---|---|
| Cable outlet version | Swivellable cord outlet |
| Opening mechanism | Tool |
| ROHS-conformant | Exempt |
| Dimension | 270x130x82x |
| Material | Stainless steel 1.4301 |
Environmental Data
11,4325 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 11,4325 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 11,4325 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UKL 4
7428531
UKL 4
Item no.
7428531

