UKL-2 500
Type UKL-2 500 KR
Item no. 7429674
EAN 4012196086863



Item no. / Type
7429674 / UKL-2 500 KR
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable cassette with all necessary system accessories for direct installation in false ceilings for indoor use.
The scope of delivery contains a mounting lid and six UT3 universal supports for three Modul 45® devices each.
The scope of delivery contains a mounting lid and six UT3 universal supports for three Modul 45® devices each.
Technical data
Technical data
| Floor covering thickness | 10 mm |
|---|---|
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| ROHS-conformant | yes |
| Material | Stainless steel 1.4301 |
Environmental Data
47,0802 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 47,0802 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 47,0802 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UKL-2 500 KR
7429674
UKL-2 500 KR
Item no.
7429674

