UDS underfloor connection sockets
Type UDSSD 35048 9
Item no. 7400417
EAN 4012196435555



Item no. / Type
7400417 / UDSSD 35048 9
Smallest selling unit: 1 piece
1piece
piece
Description
Underfloor connection socket with fixed, unchangeable installation opening for an installation unit of nominal size 9. The mounting opening is created using the screed protection cover contained in the scope of supply. The underfloor socket possesses installation openings for 2 or 3-compartment underfloor ducts made of sheet steel on all four sides.
Technical data
Dimensions
| Length | 420 mm |
|---|---|
| Width | 420 mm |
| Height | 51 mm |
| Dimension A | 420 mm |
| Dimension B | 420 mm |
| Dimension b | 244 mm |
| Dimension h | 51 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Screed height, min. | 90 mm |
| Screed height, max. | 200 mm |
| Minimum screed height | 90 |
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Trunking width, min. | 190 mm |
| Trunking width, max. | 350 mm |
| Installation opening for on-floor tank | no |
| Suitable for underfloor ducts | yes |
| Installation opening for flush-mount unit | Square |
| Expansion option | For installation of accessories |
| For pipe connection | no |
| Nominal size for device installation units | 9 |
| ROHS-conformant | yes |
| Duct height, min. | 28 mm |
| Trunking height, max. | 48 mm |
| Dimension | 420x420x200 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UDS Underfloor box |
Environmental Data
17,8959 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 17,8959 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,8959 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
UDSSD 35048 9
7400417
UDSSD 35048 9
Item no.
7400417
