UDHOME9 floor box, two double protective contact socket, brass
Type UDHOME9 2M UT V
Item no. 7427304
EAN 4012195916734




Item no. / Type
7427304 / UDHOME9 2M UT V
Floor covering thickness
15 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor box for use in dry-cleaned cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M25). With three UT4 universal supports and two double sockets. Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 95 mm, the height-adjustment range + 30 mm.
Surfaces visible in the floor covering made of brass.
Surfaces visible in the floor covering made of brass.
The scope of supply contains three universal supports UT4 for installation of Modul 45® devices. One universal support is equipped with two double protective contact sockets in pure white. The other two universal supports are equipped with a cover plate for standard unit installation and a blank cover.
Technical data
Dimensions
| Length | 246 mm |
|---|---|
| Width | 246 mm |
Technical data
| Screed height, min. | 95 mm |
|---|---|
| Screed height, max. | 110 mm |
| Floor height, min. | 95 mm |
| Floor height, max. | 125 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 95 mm |
| Height-adjustment range, max. | 125 mm |
| Length of installation dimensions | 246 mm |
| Wide installation dimensions | 246 mm |
| Length of external dimensions | 243 mm |
| Wide external dimensions | 243 mm |
| Suitable for underfloor ducts | no |
| With floor covering recess | yes |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Opening mechanism | Handle |
| Equipment | 3 UT4, 2 double VDE socket |
| ROHS-conformant | Exempt |
| Material | Brass |
| Product series | UDHOME9 |
Environmental Data
21,3973 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 21,3973 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 21,3973 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount

Item no. 7427444
Height extension for UDHOME9 floor boxType
HE60 UDHOME9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
UDHOME9 2M UT V
15
7427304
UDHOME9 2M UT V
Item no.
7427304
Floor covering thickness
15

