UDHOME4 floor box, with I4 mounting support, freely equippable, stainless steel
Type UDHOME4 2V I4
Item no. 7427074
EAN 4012195922315




Item no. / Type
7427074 / UDHOME4 2V I4
Floor covering thickness
15 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor box for four installation devices of Italian design, for use in dry-care cavity and screed floors for indoor use. Installation housing with pre-marked insertion openings for pipelines (M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. 15 mm floor covering recess in the hinged cover. The minimum installation depth is 110 mm, the height-adjustment range + 30 mm.
The scope of delivery contains a mounting support.
Surfaces made of stainless steel and visible in the floor covering.
The scope of delivery contains a mounting support.
Surfaces made of stainless steel and visible in the floor covering.
Technical data
Dimensions
| Length | 202 mm |
|---|---|
| Width | 202 mm |
Technical data
| Screed height, min. | 110 mm |
|---|---|
| Screed height, max. | 130 mm |
| Floor height, min. | 110 mm |
| Floor height, max. | 140 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 140 mm |
| Length of installation dimensions | 202 mm |
| Wide installation dimensions | 202 mm |
| Length of external dimensions | 199 mm |
| Wide external dimensions | 199 mm |
| Installation depth | 110 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Handle |
| ROHS-conformant | Exempt |
| Dimension | 198x198x110 |
| Material | Stainless steel 1.4301 |
| Product series | UDHOME4 |
Environmental Data
18,7732 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 18,7732 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 18,7732 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Item no.
UDHOME4 2V I4
15
7427074
UDHOME4 2V I4
Item no.
7427074
Floor covering thickness
15

