UDHOME2 floor socket, with tube body, unequipped, stainless steel
Type UDHOME2 VT2
Item no. 7427097
EAN 4012196975457



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit for use in dry and wet-cleaned cavity and screed floors. Installation housing with pre-marked insertion openings for pipes (M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range +25 mm.
Up to two Modul45® sockets can be installed. Up to two modular data sockets (Keystones) can be installed with optional mounting supports.
Up to two Modul45® sockets can be installed. Up to two modular data sockets (Keystones) can be installed with optional mounting supports.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Decorative plate |
| Number of installable devices | 2 |
| Seal installation option | yes |
| Length of installation dimensions | 140 mm |
| Wide installation dimensions | 140 mm |
| Length of external dimensions | 140 mm |
| Wide external dimensions | 140 mm |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Number of mounting boxes | 0 |
| Suitable for wet care | yes |
| Installation depth | 110 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Lowerable tube body |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP65 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Opening mechanism | Sash lock |
| Equipment | Empty housing |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Material | Stainless steel |
Environmental Data
16,0732 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 16,0732 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,0732 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 VT2 V
Decorative plate
7368409
UDHOME2 VT2
Decorative plate
7427097
UDHOME2 VT2 V
Item no.
7368409
Cover version
Decorative plate
UDHOME2 VT2
Item no.
7427097
Cover version
Decorative plate
