UDHOME2 floor socket, with brush outlet, without floor covering recess, unequipped, stainless steel
Type UDHOME2 BN
Item no. 7368352
EAN 4012197366773




Item no. / Type
7368352 / UDHOME2 BN
Cover version
Decorative plate
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height-adjustment range 35 mm. Frame and cover made of stainless steel and visible in the floor covering. Cover with decorative plate and brush bar for cable routing. Empty housing for up to 2 Modul 45® devices in the mounting support and 2 data sockets in the optional data technology support.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 100 mm |
| Dimension h | 100 mm |
Technical data
| Screed height, min. | 100 mm |
|---|---|
| Screed height, max. | 135 mm |
| Floor height, min. | 100 mm |
| Floor height, max. | 135 mm |
| No. of entries | 8 |
| Cover version | Decorative plate |
| Height-adjustment range, min. | 100 mm |
| Height-adjustment range, max. | 135 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Length of installation dimensions | 144 mm |
| Wide installation dimensions | 144 mm |
| Length of external dimensions | 140 mm |
| Wide external dimensions | 140 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Number of mounting boxes | 0 |
| Suitable for wet care | no |
| Installation depth | 100 mm |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Suitable for outdoor use | no |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Equipment | Empty housing |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
Environmental Data
12,24 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,24 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,24 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 BN
Decorative plate
7368352
UDHOME2 BN
Item no.
7368352
Cover version
Decorative plate


